Item # |
Item Name |
Type |
Dynamic Load Rating |
Static Load Rating |
Speed [Max] |
---|---|---|---|---|---|
FPL50U | N/A Hydraulic Rod End | Type N/A Hydraulic Rod End | Dynamic Load Rating N/A 156 lb | Static Load Rating N/A 365 lb | Speed [Max] N/A |
FPL60U | N/A Hydraulic Rod End | Type N/A Hydraulic Rod End | Dynamic Load Rating N/A 245 lb | Static Load Rating N/A 400 lb | Speed [Max] N/A |
FPL70U | N/A Hydraulic Rod End | Type N/A Hydraulic Rod End | Dynamic Load Rating N/A 315 lb | Static Load Rating N/A 540 lb | Speed [Max] N/A |
FPL80U | N/A Hydraulic Rod End | Type N/A Hydraulic Rod End | Dynamic Load Rating N/A 400 lb | Static Load Rating N/A 670 lb | Speed [Max] N/A |
FPL90U | N/A Hydraulic Rod End | Type N/A Hydraulic Rod End | Dynamic Load Rating N/A 490 lb | Static Load Rating N/A 980 lb | Speed [Max] N/A |
FPL100U | N/A Hydraulic Rod End | Type N/A Hydraulic Rod End | Dynamic Load Rating N/A 610 lb | Static Load Rating N/A 1120 lb | Speed [Max] N/A |
FPL110U | N/A Hydraulic Rod End | Type N/A Hydraulic Rod End | Dynamic Load Rating N/A 655 lb | Static Load Rating N/A 1700 lb | Speed [Max] N/A |
FPL120U | N/A Hydraulic Rod End | Type N/A Hydraulic Rod End | Dynamic Load Rating N/A 950 lb | Static Load Rating N/A 2900 lb | Speed [Max] N/A |
GE 4 EC | N/A Spherical Plain Bearing | Type N/A Spherical Plain Bearing | Dynamic Load Rating N/A 2.1 lb | Static Load Rating N/A 5.4 lb | Speed [Max] N/A |
GE 5 EC | N/A Spherical Plain Bearing | Type N/A Spherical Plain Bearing | Dynamic Load Rating N/A 3.6 lb | Static Load Rating N/A 9.1 lb | Speed [Max] N/A |
GE 6 EC | N/A Spherical Plain Bearing | Type N/A Spherical Plain Bearing | Dynamic Load Rating N/A 3.6 lb | Static Load Rating N/A 9.1 lb | Speed [Max] N/A |
GE 8 EC | N/A Spherical Plain Bearing | Type N/A Spherical Plain Bearing | Dynamic Load Rating N/A 5.8 lb | Static Load Rating N/A 14 lb | Speed [Max] N/A |
GE 10 EC | N/A Spherical Plain Bearing | Type N/A Spherical Plain Bearing | Dynamic Load Rating N/A 8.6 lb | Static Load Rating N/A 21 lb | Speed [Max] N/A |
GE 12 EC | N/A Spherical Plain Bearing | Type N/A Spherical Plain Bearing | Dynamic Load Rating N/A 11 lb | Static Load Rating N/A 28 lb | Speed [Max] N/A |
GE 15 EC | N/A Spherical Plain Bearing | Type N/A Spherical Plain Bearing | Dynamic Load Rating N/A 18 lb | Static Load Rating N/A 45 lb | Speed [Max] N/A |
GE 16 EC | N/A Spherical Plain Bearing | Type N/A Spherical Plain Bearing | Dynamic Load Rating N/A 22 lb | Static Load Rating N/A 56 lb | Speed [Max] N/A |
GE 17 EC | N/A Spherical Plain Bearing | Type N/A Spherical Plain Bearing | Dynamic Load Rating N/A 22 lb | Static Load Rating N/A 56 lb | Speed [Max] N/A |
GE 20 EC | N/A Spherical Plain Bearing | Type N/A Spherical Plain Bearing | Dynamic Load Rating N/A 31 lb | Static Load Rating N/A 78 lb | Speed [Max] N/A |
GE 25 EC | N/A Spherical Plain Bearing | Type N/A Spherical Plain Bearing | Dynamic Load Rating N/A 51 lb | Static Load Rating N/A 127 lb | Speed [Max] N/A |
GE 30 EC | N/A Spherical Plain Bearing | Type N/A Spherical Plain Bearing | Dynamic Load Rating N/A 65 lb | Static Load Rating N/A 166 lb | Speed [Max] N/A |
GE 35 EC | N/A Spherical Plain Bearing | Type N/A Spherical Plain Bearing | Dynamic Load Rating N/A 84 lb | Static Load Rating N/A 211 lb | Speed [Max] N/A |
GE 40 EC | N/A Spherical Plain Bearing | Type N/A Spherical Plain Bearing | Dynamic Load Rating N/A 104 lb | Static Load Rating N/A 262 lb | Speed [Max] N/A |
GE 45 EC | N/A Spherical Plain Bearing | Type N/A Spherical Plain Bearing | Dynamic Load Rating N/A 135 lb | Static Load Rating N/A 337 lb | Speed [Max] N/A |
GE 50 EC | N/A Spherical Plain Bearing | Type N/A Spherical Plain Bearing | Dynamic Load Rating N/A 166 lb | Static Load Rating N/A 415 lb | Speed [Max] N/A |
GE 60 EC | N/A Spherical Plain Bearing | Type N/A Spherical Plain Bearing | Dynamic Load Rating N/A | Static Load Rating N/A | Speed [Max] N/A |