Type |
N/A Hydraulic Rod End |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Material |
N/A Zinc Plated |
Dynamic Load Rating |
N/A 655 lb |
Static Load Rating |
N/A 1700 lb |
Cap Screw Torque |
N/A 710 nm |
Short Description |
N/A Hydraulic Rod Ends |
Weight |
N/A 39.2 lb |
Cap Screw Size |
N/A M24 x 75 mm |
Base to Center Line |
N/A 265 mm |
Pivoting Angle α |
N/A 6 º |
Total Height |
N/A 407.5 mm |
Bore Size |
N/A 110 mm |
Outer Width |
N/A 265 mm |
Insert Outer Race Width |
N/A 70 mm |
Thread Diameter |
N/A M120 x 3 mm |
Thread Depth |
N/A 125 mm |
Base Post Outer Diameter |
N/A 152 mm |
Base Length |
N/A 220 mm |
Top of Housing Width |
N/A 80 mm |
Base Width |
N/A 74 mm |