COMPANY HEADER
Terms
Request Information
GE..EC (2RS) Type Spherical Plain Bearing
Unit of Measure

Specifications

Type

Spherical Plain Bearing

Bearing Type

Plain Spherical Bearing

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Steel

Dynamic Load Rating

3.6 lb

Static Load Rating

9.1 lb

Short Description

Spherical Plain Bearing

Weight

0.01 lb

Dimension

Misalignment Angle

13 º

Bore Size

6 mm

Outer Diameter

14 mm

Length Thru Bore

6 mm

Dimension Dk

10 mm

Outer Race Width

4 mm

Face Diameter

8 mm