COMPANY HEADER
Terms
Request Information
FPR..U Type Left Hand Metric Hydraulic Rod End
Unit of Measure

Specifications

Type

N/A Hydraulic Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Zinc Plated

Dynamic Load Rating

N/A 400 lb

Static Load Rating

N/A 670 lb

Cap Screw Torque

N/A 410 nm

Short Description

N/A Hydraulic Rod Ends

Weight

N/A 13.2 lb

Dimension

Cap Screw Size

N/A M20 x 55 mm

Base to Center Line

N/A 170 mm

Pivoting Angle α

N/A 6 º

Total Height

N/A 265 mm

Bore Size

N/A 80 mm

Outer Width

N/A 176 mm

Insert Outer Race Width

N/A 55 mm

Thread Diameter

N/A M80 x 2 mm

Thread Depth

N/A 81 mm

Base Post Outer Diameter

N/A 105 mm

Base Length

N/A 160 mm

Top of Housing Width

N/A 60 mm

Base Width

N/A 55 mm