Type |
N/A Hydraulic Rod End |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Material |
N/A Zinc Plated |
Dynamic Load Rating |
N/A 610 lb |
Static Load Rating |
N/A 1120 lb |
Cap Screw Torque |
N/A 710 nm |
Short Description |
N/A Hydraulic Rod Ends |
Weight |
N/A 26.31 lb |
Cap Screw Size |
N/A M24 x 75 mm |
Base to Center Line |
N/A 235 mm |
Pivoting Angle α |
N/A 7 º |
Total Height |
N/A 360 mm |
Bore Size |
N/A 100 mm |
Outer Width |
N/A 231 mm |
Insert Outer Race Width |
N/A 70 mm |
Thread Diameter |
N/A M110 x 2 mm |
Thread Depth |
N/A 111 mm |
Base Post Outer Diameter |
N/A 138 mm |
Base Length |
N/A 200 mm |
Top of Housing Width |
N/A 70 mm |
Base Width |
N/A 65 mm |