COMPANY HEADER
Terms
Request Information
GE..EC (2RS) Type Spherical Plain Bearing
Unit of Measure

Specifications

Type

Spherical Plain Bearing

Bearing Type

Plain Spherical Bearing

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Steel

Dynamic Load Rating

22 lb

Dynamic Load Rating (2RS)

22.5 lb

Static Load Rating

56 lb

Static Load Rating (2RS)

75 lb

Short Description

Spherical Plain Bearing

Weight

0.09 lb

Dimension

Misalignment Angle

10 º

Bore Size

17 mm

Outer Diameter

30 mm

Length Thru Bore

14 mm

Dimension Dk

25 mm

Outer Race Width

10 mm

Face Diameter

20.7 mm