COMPANY HEADER
Terms
Request Information
GE..EC (2RS) Type Spherical Plain Bearing
Unit of Measure

Specifications

Type

N/A Spherical Plain Bearing

Bearing Type

N/A Plain Spherical Bearing

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Steel

Dynamic Load Rating (2RS)

N/A 460 lb

Static Load Rating (2RS)

N/A 1030 lb

Short Description

N/A Spherical Plain Bearing

Weight

N/A 2.27 lb

Dimension

Misalignment Angle

N/A 6 º

Bore Size

N/A 60 mm

Outer Diameter

N/A 90 mm

Length Thru Bore

N/A 44 mm

Dimension Dk

N/A 80 mm

Outer Race Width

N/A 36 mm

Face Diameter

N/A 66.8 mm