Type |
N/A Hydraulic Rod End |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Material |
N/A Zinc Plated |
Dynamic Load Rating |
N/A 950 lb |
Static Load Rating |
N/A 2900 lb |
Cap Screw Torque |
N/A 710 nm |
Short Description |
N/A Hydraulic Rod Ends |
Weight |
N/A 78 lb |
Cap Screw Size |
N/A M24 x 75 mm |
Base to Center Line |
N/A 310 mm |
Pivoting Angle α |
N/A 6 º |
Total Height |
N/A 490 mm |
Bore Size |
N/A 120 mm |
Outer Width |
N/A 340 mm |
Insert Outer Race Width |
N/A 85 mm |
Thread Diameter |
N/A M130 x 3 mm |
Thread Depth |
N/A 135 mm |
Base Post Outer Diameter |
N/A 172 mm |
Base Length |
N/A 257 mm |
Top of Housing Width |
N/A 90 mm |
Base Width |
N/A 84 mm |