COMPANY HEADER
Terms
Request Information
GE..EC (2RS) Type Spherical Plain Bearing
Unit of Measure

Specifications

Type

Spherical Plain Bearing

Bearing Type

Plain Spherical Bearing

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Steel

Dynamic Load Rating

11 lb

Static Load Rating

28 lb

Short Description

Spherical Plain Bearing

Weight

0.4 lb

Dimension

Misalignment Angle

11 º

Bore Size

12 mm

Outer Diameter

22 mm

Length Thru Bore

10 mm

Dimension Dk

18 mm

Outer Race Width

7 mm

Face Diameter

14.9 mm