Type |
N/A Hydraulic Rod End |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Material |
N/A Zinc Plated |
Dynamic Load Rating |
N/A 315 lb |
Static Load Rating |
N/A 540 lb |
Cap Screw Torque |
N/A 210 nm |
Short Description |
N/A Hydraulic Rod Ends |
Weight |
N/A 9.2 lb |
Cap Screw Size |
N/A M16 x 45 mm |
Base to Center Line |
N/A 150 mm |
Pivoting Angle α |
N/A 6 º |
Total Height |
N/A 232 mm |
Bore Size |
N/A 70 mm |
Outer Width |
N/A 154 mm |
Insert Outer Race Width |
N/A 49 mm |
Thread Diameter |
N/A M65 x 1.5 mm |
Thread Depth |
N/A 66 mm |
Base Post Outer Diameter |
N/A 86 mm |
Base Length |
N/A 130 mm |
Top of Housing Width |
N/A 55 mm |
Base Width |
N/A 51 mm |