COMPANY HEADER
Terms
Request Information
GE..EC (2RS) Type Spherical Plain Bearing
Unit of Measure

Specifications

Type

N/A Spherical Plain Bearing

Bearing Type

N/A Plain Spherical Bearing

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Steel

Dynamic Load Rating

N/A 18 lb

Dynamic Load Rating (2RS)

N/A 17.5 lb

Static Load Rating

N/A 45 lb

Static Load Rating (2RS)

N/A 59 lb

Short Description

N/A Spherical Plain Bearing

Weight

N/A 0.6 lb

Dimension

Misalignment Angle

N/A 8 º

Bore Size

N/A 15 mm

Outer Diameter

N/A 26 mm

Length Thru Bore

N/A 12 mm

Dimension Dk

N/A 22 mm

Outer Race Width

N/A 9 mm

Face Diameter

N/A 18.4 mm