Item # |
Item Name |
Type |
Locking Type |
Thickness |
Face Diameter |
|---|---|---|---|---|---|
| HM3060 | N/A 24 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 42 mm | Face Diameter N/A 336 mm |
| HM3064 | N/A 24 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 42 mm | Face Diameter N/A 356 mm |
| HM3068 | N/A 24 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 45 mm | Face Diameter N/A 376 mm |
| HM3072 | N/A 28 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 45 mm | Face Diameter N/A 394 mm |
| HM3076 | N/A 28 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 48 mm | Face Diameter N/A 422 mm |
| HM3080 | N/A 28 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 52 mm | Face Diameter N/A 442 mm |
| HM3084 | N/A 32 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 52 mm | Face Diameter N/A 462 mm |
| HM3088 | N/A 32 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 60 mm | Face Diameter N/A 490 mm |
| HM3092 | N/A 32 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 60 mm | Face Diameter N/A 510 mm |
| HM3096 | N/A 36 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 60 mm | Face Diameter N/A 530 mm |
| N00 | N/A 0.12 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 0.229 in | Face Diameter N/A 0.625 in |
| N01 | N/A 0.12 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 0.323 in | Face Diameter N/A 0.719 in |
| N02 | N/A 0.12 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 0.323 in | Face Diameter N/A 0.813 in |
| N03 | N/A 0.12 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 0.354 in | Face Diameter N/A 0.938 in |
| N04 | N/A 0.178 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 0.385 in | Face Diameter N/A 1.125 in |
| N05 | N/A 0.178 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 0.416 in | Face Diameter N/A 1.281 in |
| N06 | N/A 0.178 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 0.416 in | Face Diameter N/A 1.5 in |
| N07 | N/A 0.178 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 0.448 in | Face Diameter N/A 1.813 in |
| N08 | N/A 0.24 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 0.448 in | Face Diameter N/A 2 in |
| N09 | N/A 0.24 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 0.448 in | Face Diameter N/A 2.281 in |
| N10 | N/A 0.24 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 0.51 in | Face Diameter N/A 2.438 in |
| N11 | N/A 0.24 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 0.51 in | Face Diameter N/A 2.656 in |
| N12 | N/A 0.24 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 0.541 in | Face Diameter N/A 2.844 in |
| N13 | N/A 0.24 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 0.573 in | Face Diameter N/A 3.063 in |
| N14 | N/A 0.24 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 0.573 in | Face Diameter N/A 3.313 in |