COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

N/A Locking Nuts

Weight

N/A 21.90776 lb

Series

N/A HM

Locking Type

N/A Washer Device, Clip or Plate Device

TYPE: EURO/ PTI

N/A PTI

Component 1

N/A MS3064, MS3068

Short Description

N/A Metric Lock Nuts

Dimension

Thread Size

N/A M8 x 1.25

Outside Diameter

N/A 380 mm

Thickness

N/A 42 mm

Face Diameter

N/A 356 mm

Slot Depth

N/A 12 mm

Slot Width

N/A 24 mm

Dimension B.C.

N/A 335 mm

Dimension D1

N/A TR320 x 5 mm

Dimension D6

N/A 322.5 mm

Dimension I

N/A 15 mm

Dimension g

N/A 356 mm