COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

Locking Nuts

Weight

1.16812 lb

Series

N

Locking Type

Washer Device, Clip or Plate Device

TYPE: EURO/ PTI

PTI

Short Description

Inch Lock Nuts

Dimension

Outside Diameter

2.751 in

Thickness

0.573 in

Face Diameter

3.313 in

Slot Depth

0.135 in

Slot Width

0.24 in

Number of Threads

18

Dimension g

3.63 in