COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

Locking Nuts

Weight

0.08816 lb

Series

N

Locking Type

Washer Device, Clip or Plate Device

TYPE: EURO/ PTI

PTI

Short Description

Inch Lock Nuts

Dimension

Outside Diameter

0.781 in

Thickness

0.385 in

Face Diameter

1.125 in

Slot Depth

0.104 in

Slot Width

0.178 in

Number of Threads

32

Dimension g

1.38 in