COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

N/A Locking Nuts

Weight

N/A 0.79344 lb

Series

N/A N

Locking Type

N/A Washer Device, Clip or Plate Device

TYPE: EURO/ PTI

N/A PTI

Short Description

N/A Inch Lock Nuts

Dimension

Outside Diameter

N/A 1.767 in

Thickness

N/A 0.448 in

Face Diameter

N/A 2.281 in

Slot Depth

N/A 0.104 in

Slot Width

N/A 0.24 in

Number of Threads

N/A 18

Dimension g

N/A 2.536 in