COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

Locking Nuts

Weight

62.3732 lb

Series

HM

Locking Type

Washer Device, Clip or Plate Device

TYPE: EURO/ PTI

PTI

Component 1

MS3096

Short Description

Metric Lock Nuts

Dimension

Thread Size

M12 x 1.75

Outside Diameter

560 mm

Thickness

60 mm

Face Diameter

530 mm

Slot Depth

15 mm

Slot Width

36 mm

Dimension B.C.

502 mm

Dimension D1

TR480 x 5 mm

Dimension D6

482.5 mm

Dimension I

21 mm

Dimension g

530 mm