COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

Locking Nuts

Weight

32.8396 lb

Series

HM

Locking Type

Washer Device, Clip or Plate Device

TYPE: EURO/ PTI

PTI

Component 1

MS3076, MS3080

Short Description

Metric Lock Nuts

Dimension

Thread Size

M10 x 1.50

Outside Diameter

450 mm

Thickness

48 mm

Face Diameter

422 mm

Slot Depth

14 mm

Slot Width

28 mm

Dimension B.C.

398 mm

Dimension D1

TR380 x 5 mm

Dimension D6

382.5 mm

Dimension I

18 mm

Dimension g

422 mm