COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

Locking Nuts

Weight

0.24244 lb

Series

N

Locking Type

Washer Device, Clip or Plate Device

TYPE: EURO/ PTI

PTI

Short Description

Inch Lock Nuts

Dimension

Outside Diameter

1.376 in

Thickness

0.448 in

Face Diameter

1.813 in

Slot Depth

0.104 in

Slot Width

0.178 in

Number of Threads

18

Dimension g

2.068 in