Item # |
Item Name |
Type |
Locking Type |
Thickness |
Face Diameter |
---|---|---|---|---|---|
KML28 | N/A 14 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 22 mm | Face Diameter N/A 155 mm |
KML30 | N/A 14 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 24 mm | Face Diameter N/A 170 mm |
KML32 | N/A 16 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 25 mm | Face Diameter N/A 180 mm |
KML34 | N/A 16 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 26 mm | Face Diameter N/A 190 mm |
KML36 | N/A 18 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 27 mm | Face Diameter N/A 200 mm |
KML38 | N/A 18 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 28 mm | Face Diameter N/A 210 mm |
KML40 | N/A 18 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 29 mm | Face Diameter N/A 222 mm |
HM3144 | N/A 20 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 32 mm | Face Diameter N/A 250 mm |
HM3148 | N/A 20 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 34 mm | Face Diameter N/A 270 mm |
HM3152 | N/A 24 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 36 mm | Face Diameter N/A 300 mm |
HM3156 | N/A 24 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 38 mm | Face Diameter N/A 320 mm |
HM3160 | N/A 24 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 40 mm | Face Diameter N/A 340 mm |
HM3164 | N/A 24 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 42 mm | Face Diameter N/A 360 mm |
HM3168 | N/A 28 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 55 mm | Face Diameter N/A 400 mm |
HM3172 | N/A 28 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 58 mm | Face Diameter N/A 420 mm |
HM3176 | N/A 32 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 60 mm | Face Diameter N/A 450 mm |
HM3180 | N/A 32 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 62 mm | Face Diameter N/A 470 mm |
HM3184 | N/A 32 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 70 mm | Face Diameter N/A 490 mm |
HM3188 | N/A 36 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 70 mm | Face Diameter N/A 510 mm |
HM3192 | N/A 36 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 75 mm | Face Diameter N/A 540 mm |
HM3196 | N/A 36 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 75 mm | Face Diameter N/A 560 mm |
HM3044 | N/A 20 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 30 mm | Face Diameter N/A 242 mm |
HM3048 | N/A 20 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 34 mm | Face Diameter N/A 270 mm |
HM3052 | N/A 20 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 34 mm | Face Diameter N/A 290 mm |
HM3056 | N/A 24 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 38 mm | Face Diameter N/A 310 mm |