COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

N/A Locking Nuts

Weight

N/A 19.9462 lb

Series

N/A HM

Locking Type

N/A Washer Device, Clip or Plate Device

TYPE: EURO/ PTI

N/A PTI

Component 1

N/A MS3152, MS3156

Short Description

N/A Metric Lock Nuts

Dimension

Thread Size

N/A M10 x 1.50

Outside Diameter

N/A 350 mm

Thickness

N/A 38 mm

Face Diameter

N/A 320 mm

Slot Depth

N/A 12 mm

Slot Width

N/A 24 mm

Dimension B.C.

N/A 301 mm

Dimension D1

N/A TR280 x 4 mm

Dimension D6

N/A 282 mm

Dimension I

N/A 18 mm

Dimension g

N/A 326 mm