COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

N/A Locking Nuts

Weight

N/A 4.47412 lb

Series

N/A KML

Locking Type

N/A Washer Device, Clip or Plate Device

TYPE: EURO/ PTI

N/A PTI

Short Description

N/A Metric Lock Nuts

Dimension

Outside Diameter

N/A 180 mm

Thickness

N/A 24 mm

Face Diameter

N/A 170 mm

Slot Depth

N/A 6 mm

Slot Width

N/A 14 mm

Dimension D1

N/A M150 x 2.00 mm

Dimension D6

N/A 151 mm

Dimension g

N/A 168 mm