COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

N/A Locking Nuts

Weight

N/A 55.3204 lb

Series

N/A HM

Locking Type

N/A Washer Device, Clip or Plate Device

TYPE: EURO/ PTI

N/A PTI

Component 1

N/A MS3168, MS3172

Short Description

N/A Metric Lock Nuts

Dimension

Thread Size

N/A M12 x 1.75

Outside Diameter

N/A 460 mm

Thickness

N/A 58 mm

Face Diameter

N/A 420 mm

Slot Depth

N/A 15 mm

Slot Width

N/A 28 mm

Dimension B.C.

N/A 392 mm

Dimension D1

N/A TR360 x 5 mm

Dimension D6

N/A 362.5 mm

Dimension I

N/A 21 mm

Dimension g

N/A 430 mm