COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

N/A Locking Nuts

Weight

N/A 111.0816 lb

Series

N/A HM

Locking Type

N/A Washer Device, Clip or Plate Device

TYPE: EURO/ PTI

N/A PTI

Component 1

N/A MS3188, MS3192

Short Description

N/A Metric Lock Nuts

Dimension

Thread Size

N/A M16 x 2.00

Outside Diameter

N/A 580 mm

Thickness

N/A 75 mm

Face Diameter

N/A 540 mm

Slot Depth

N/A 20 mm

Slot Width

N/A 36 mm

Dimension B.C.

N/A 497 mm

Dimension D1

N/A TR460 x 5 mm

Dimension D6

N/A 462.5 mm

Dimension I

N/A 27 mm

Dimension g

N/A 540 mm