COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

Locking Nuts

Weight

137.0888 lb

Series

HM

Locking Type

Washer Device, Clip or Plate Device

TYPE: EURO/ PTI

PTI

Component 1

MS3196

Short Description

Metric Lock Nuts

Dimension

Thread Size

M16 x 2.00

Outside Diameter

620 mm

Thickness

75 mm

Face Diameter

560 mm

Slot Depth

20 mm

Slot Width

36 mm

Dimension B.C.

527 mm

Dimension D1

TR480 x 5 mm

Dimension D6

482.5 mm

Dimension I

27 mm

Dimension g

580 mm