COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

N/A Locking Nuts

Weight

N/A 81.3276 lb

Series

N/A HM

Locking Type

N/A Washer Device, Clip or Plate Device

TYPE: EURO/ PTI

N/A PTI

Component 1

N/A MS3180, MS3184

Short Description

N/A Metric Lock Nuts

Dimension

Thread Size

N/A M16 x 2.00

Outside Diameter

N/A 520 mm

Thickness

N/A 62 mm

Face Diameter

N/A 470 mm

Slot Depth

N/A 18 mm

Slot Width

N/A 32 mm

Dimension B.C.

N/A 439 mm

Dimension D1

N/A TR400 x 5 mm

Dimension D6

N/A 402.5 mm

Dimension I

N/A 27 mm

Dimension g

N/A 484 mm