COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

N/A Locking Nuts

Weight

N/A 13.1138 lb

Series

N/A HM

Locking Type

N/A Washer Device, Clip or Plate Device

TYPE: EURO/ PTI

N/A PTI

Component 1

N/A MS3144, MS3148

Short Description

N/A Metric Lock Nuts

Dimension

Thread Size

N/A M8 x 1.25

Outside Diameter

N/A 300 mm

Thickness

N/A 34 mm

Face Diameter

N/A 270 mm

Slot Depth

N/A 10 mm

Slot Width

N/A 20 mm

Dimension B.C.

N/A 258 mm

Dimension D1

N/A TR240 x 4 mm

Dimension D6

N/A 242 mm

Dimension I

N/A 15 mm

Dimension g

N/A 280 mm