COMPANY HEADER
Terms
Eccentric Locking Collar Type.
  • All Stainless Steel
  • B-type seal available in all styles and sizes
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1 

Item #

d - Shaft Dia.

A - Dimension

E - Dimension

I - Dimension

G - Dimension

L - Dimension

SNASF 204 12 N/A 0.75 in N/A 3 3/8 in86 mm N/A 2.50 in64 mm N/A 19/32 in15 mm N/A 7/16 in11 mm N/A 1 in25.4 mm
SNASF 204 20MM N/A 20 mm N/A 3 3/8 in86 mm N/A 2.50 in64 mm N/A 19/32 in15 mm N/A 7/16 in11 mm N/A 1 in25.4 mm
SNASF 205 14 N/A 0.875 in N/A 3 3/4 in95 mm N/A 2.75 in70 mm N/A 5/8 in16 mm N/A 0.5 in13 mm N/A 1 1/16 in27 mm
SNASF 205 25MM N/A 25 mm N/A 3 3/4 in95 mm N/A 2.75 in70 mm N/A 5/8 in16 mm N/A 0.5 in13 mm N/A 1 1/16 in27 mm
SNASF 205 16 N/A 1 in N/A 3 3/4 in95 mm N/A 2.75 in70 mm N/A 5/8 in16 mm N/A 0.5 in13 mm N/A 1 1/16 in27 mm
SNASF 206 18 N/A 1.125 in N/A 4.25 in108 mm N/A 3.25 in83 mm N/A 45/64 in18 mm N/A 0.5 in13 mm N/A 1 7/32 in31 mm
SNASF 206 30MM N/A 30 mm N/A 4.25 in108 mm N/A 3.25 in83 mm N/A 45/64 in18 mm N/A 0.5 in13 mm N/A 1 7/32 in31 mm
SNASF 206 19 N/A 1.1875 in N/A 4.25 in108 mm N/A 3.25 in83 mm N/A 45/64 in18 mm N/A 0.5 in13 mm N/A 1 7/32 in31 mm
SNASF 206 20 N/A 1.25 in N/A 4.25 in108 mm N/A 3.25 in83 mm N/A 45/64 in18 mm N/A 0.5 in13 mm N/A 1 7/32 in31 mm
SNASF 207 20 N/A 1.25 in N/A 4 19/32 in117 mm N/A 3 5/8 in92 mm N/A 3/4 in19 mm N/A 19/32 in15 mm N/A 1 11/32 in34 mm
SNASF 207 22 N/A 1.375 in N/A 4 19/32 in117 mm N/A 3 5/8 in92 mm N/A 3/4 in19 mm N/A 19/32 in15 mm N/A 1 11/32 in34 mm
SNASF 207 35MM N/A 35 mm N/A 4 19/32 in117 mm N/A 3 5/8 in92 mm N/A 3/4 in19 mm N/A 19/32 in15 mm N/A 1 11/32 in34 mm
SNASF 207 23 N/A 1.4375 in N/A 4 19/32 in117 mm N/A 3 5/8 in92 mm N/A 3/4 in19 mm N/A 19/32 in15 mm N/A 1 11/32 in34 mm
SNASF 208 24 N/A 1.5 in N/A 5 1/8 in130 mm N/A 4 in102 mm N/A 53/64 in21 mm N/A 19/32 in15 mm N/A 1 13/32 in36 mm
SNASF 208 40MM N/A 40 mm N/A 5 1/8 in130 mm N/A 4 in102 mm N/A 53/64 in21 mm N/A 19/32 in15 mm N/A 1 13/32 in36 mm
SNASF 209 28 N/A 1.75 in N/A 5 13/32 in137 mm N/A 4 1/8 in105 mm N/A 55/64 in22 mm N/A 5/8 in16 mm N/A 1 1/2 in38 mm
SNASF 210 31 N/A 1.9375 in N/A 5 5/8 in143 mm N/A 4 3/8 in111 mm N/A 55/64 in22 mm N/A 5/8 in16 mm N/A 1 9/16 in40 mm
SNASF 210 32 N/A 2 in N/A 5 5/8 in143 mm N/A 4 3/8 in111 mm N/A 55/64 in22 mm N/A 5/8 in16 mm N/A 1 9/16 in40 mm
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1