Set Screw Type.
Eccentric Locking Collar Type.
With Set Screw Lock.
With Stainless Steel Bearing Inserts.
Optional bearing inserts: Stainless Steel - SUCTF
With Set Screw Lock.
With Hard Chrome Coated Bearing Inserts.
Optional bearing inserts: Hard Chrome Coated - CUCTF
With Set Screw Lock.
With Black Oxide Bearing Inserts.
Optional bearing inserts: Black Oxide - BUCTF
With Eccentric Locking Collar.
Stainless Steel bearing insert - SNATF.
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPF
With Hard Chrome Coated Bearing Inserts.
With optional bearing inserts: Hard Chrome Coated - CUCNPF
With Black Oxide Bearing Inserts - BUCNPF
Stainless 4 bolt flange housing with stainless set screw locking insert with IP69K rated seal package
Thermoplastic 4 bolt flange housing with stainless set screw locking insert with IP69K rated seal package
Stainless 4 bolt flange stwith off housing with stainless set screw locking insert with B-Type silicone seal
Stainless 4 bolt flange stwith off housing with stainless set screw locking insert with IP69K rated seal package