d - Shaft Dia. |
N/A 1.9375 in |
A - Dimension |
N/A 5 5/8 in143 mm |
E - Dimension |
N/A 4 3/8 in111 mm |
I - Dimension |
N/A 55/64 in22 mm |
G - Dimension |
N/A 5/8 in16 mm |
L - Dimension |
N/A 1 9/16 in40 mm |
S - Dimension |
N/A 5/8 in16 mm |
Z - Dimension |
N/A 2 23/64 in60.1 mm |
Bi - Dimension |
N/A 2.2480 in57.1 mm |
N - Dimension |
N/A 0.7480 in19 mm |
M - Dimension |
N/A 0.9685 in24.6 mm |
Bolt Used |
N/A 9/16 in |
Bearing No. |
N/A SNA 210-31 |
Housing No. |
N/A SF 210 |
Weight |
N/A 6.3 lb |
Seal Type |
N/A B-Type |