d - Shaft Dia. |
N/A 1.375 in |
A - Dimension |
N/A 4 19/32 in117 mm |
E - Dimension |
N/A 3 5/8 in92 mm |
I - Dimension |
N/A 3/4 in19 mm |
G - Dimension |
N/A 19/32 in15 mm |
L - Dimension |
N/A 1 11/32 in34 mm |
S - Dimension |
N/A 33/64 in13 mm |
Z - Dimension |
N/A 2 1/64 in51.3 mm |
Bi - Dimension |
N/A 1.9606 in49.8 mm |
N - Dimension |
N/A 0.6890 in17.5 mm |
M - Dimension |
N/A 0.7402 in18.8 mm |
Bolt Used |
N/A 7/16 in |
Bearing No. |
N/A SNA 207-22 |
Housing No. |
N/A SF 207 |
Weight |
N/A 4 lb |
Seal Type |
N/A B-Type |