d - Shaft Dia. |
N/A 1.1875 in |
A - Dimension |
N/A 4.25 in108 mm |
E - Dimension |
N/A 3.25 in83 mm |
I - Dimension |
N/A 45/64 in18 mm |
G - Dimension |
N/A 0.5 in13 mm |
L - Dimension |
N/A 1 7/32 in31 mm |
S - Dimension |
N/A 33/64 in13 mm |
Z - Dimension |
N/A 1 57/64 in48.1 mm |
Bi - Dimension |
N/A 1.8110 in46.0 mm |
N - Dimension |
N/A 0.6260 in15.9 mm |
M - Dimension |
N/A 0.7165 in18.2 mm |
Bolt Used |
N/A 7/16 in |
Bearing No. |
N/A SNA 206-19 |
Housing No. |
N/A SF 206 |
Weight |
N/A 3 lb |
Seal Type |
N/A B-Type |