d - Shaft Dia. |
N/A 20 mm |
A - Dimension |
N/A 3 3/8 in86 mm |
E - Dimension |
N/A 2.50 in64 mm |
I - Dimension |
N/A 19/32 in15 mm |
G - Dimension |
N/A 7/16 in11 mm |
L - Dimension |
N/A 1 in25.4 mm |
S - Dimension |
N/A 7/16 in11 mm |
Z - Dimension |
N/A 1 5/8 in41.5 mm |
Bi - Dimension |
N/A 1.5433 in39.2 mm |
N - Dimension |
N/A 0.5000 in12.7 mm |
M - Dimension |
N/A 0.6693 in17 mm |
Bolt Used |
N/A 3/8 in |
Bearing No. |
N/A SNA 204 |
Housing No. |
N/A SF 204 |
Weight |
N/A 1.7 lb |
Seal Type |
N/A B-Type |