COMPANY HEADER
Terms
Set screw type.
  • Cast iron housing
  • Narow inner race bearing
  • K-type seals
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1 

Item #

d - Shaft Dia.

A - Dimension

E - Dimension

I - Dimension

G - Dimension

L - Dimension

SBFL 201 N/A 12 mm N/A 4 13/32 in112 mm N/A 3 in76.2 mm N/A 43/64 in17 mm N/A 7/16 in11 mm N/A 31/32 in25 mm
SBFL 201 8 G N/A 0.5 in N/A 4 13/32 in112 mm N/A 3 in76.2 mm N/A 43/64 in17 mm N/A 7/16 in11 mm N/A 31/32 in25 mm
SBFL 202 15MM N/A 15 mm N/A 4 13/32 in112 mm N/A 3 in76.2 mm N/A 43/64 in17 mm N/A 7/16 in11 mm N/A 31/32 in25 mm
SBFL 202 10 G N/A 0.625 in N/A 4 13/32 in112 mm N/A 3 in76.2 mm N/A 43/64 in17 mm N/A 7/16 in11 mm N/A 31/32 in25 mm
SBFL 203 17MM N/A 17 mm N/A 4 13/32 in112 mm N/A 3 in76.2 mm N/A 43/64 in17 mm N/A 7/16 in11 mm N/A 31/32 in25 mm
SBFL 204 12 G N/A 0.75 in N/A 4 7/16 in113 mm N/A 3 17/32 in89.7 mm N/A 19/32 in15 mm N/A 7/16 in11 mm N/A 1 in25 mm
SBFL 204 20MM G N/A 20 mm N/A 4 7/16 in113 mm N/A 3 17/32 in89.7 mm N/A 19/32 in15 mm N/A 7/16 in11 mm N/A 1 in25 mm
SBFL 205 14 G N/A 0.875 in N/A 5 1/8 in130 mm N/A 3 57/64 in98.8 mm N/A 5/8 in16 mm N/A 0.5 in13 mm N/A 1 1/16 in27 mm
SBFL 205 15 G N/A 0.9375 in N/A 5 1/8 in130 mm N/A 3 57/64 in98.8 mm N/A 5/8 in16 mm N/A 0.5 in13 mm N/A 1 1/16 in27 mm
SBFL 205 25 MM N/A 25 mm N/A 5 1/8 in130 mm N/A 3 57/64 in98.8 mm N/A 5/8 in16 mm N/A 0.5 in13 mm N/A 1 1/16 in27 mm
SBFL 205 16 G N/A 1 in N/A 5 1/8 in130 mm N/A 3 57/64 in98.8 mm N/A 5/8 in16 mm N/A 0.5 in13 mm N/A 1 1/16 in27 mm
SBFL 206 17 G N/A 1 1/16 in N/A 5 13/16 in148 mm N/A 4 19/32 in116.7 mm N/A 45/64 in18 mm N/A 0.5 in13 mm N/A 1 7/32 in31 mm
SBFL 206 18 G N/A 1.125 in N/A 5 13/16 in148 mm N/A 4 19/32 in116.7 mm N/A 45/64 in18 mm N/A 0.5 in13 mm N/A 1 7/32 in31 mm
SBFL 206 30 MM N/A 30 mm N/A 5 13/16 in148 mm N/A 4 19/32 in116.7 mm N/A 45/64 in18 mm N/A 0.5 in13 mm N/A 1 7/32 in31 mm
SBFL 206 19 N/A 1.1875 in N/A 5 13/16 in148 mm N/A 4 19/32 in116.7 mm N/A 45/64 in18 mm N/A 0.5 in13 mm N/A 1 7/32 in31 mm
SBFL 206 20 G N/A 1.25 in N/A 5 13/16 in148 mm N/A 4 19/32 in116.7 mm N/A 45/64 in18 mm N/A 0.5 in13 mm N/A 1 7/32 in31 mm
SBFL 207 20 G N/A 1.25 in N/A 6 11/32 in161 mm N/A 5 1/8 in130.2 mm N/A 3/4 in19 mm N/A 9/16 in14 mm N/A 1 11/32 in34 mm
SBFL 207 21 G N/A 1 5/16 in N/A 6 11/32 in161 mm N/A 5 1/8 in130.2 mm N/A 3/4 in19 mm N/A 9/16 in14 mm N/A 1 11/32 in34 mm
SBFL 207 22 G N/A 1.375 in N/A 6 11/32 in161 mm N/A 5 1/8 in130.2 mm N/A 3/4 in19 mm N/A 9/16 in14 mm N/A 1 11/32 in34 mm
SBFL 207 35 MM N/A 35 mm N/A 6 11/32 in161 mm N/A 5 1/8 in130.2 mm N/A 3/4 in19 mm N/A 9/16 in14 mm N/A 1 11/32 in34 mm
SBFL 207 23 G N/A 1.4375 in N/A 6 11/32 in161 mm N/A 5 1/8 in130.2 mm N/A 3/4 in19 mm N/A 9/16 in14 mm N/A 1 11/32 in34 mm
SBFL 208 24 G N/A 1.5 in N/A 6 7/8 in175 mm N/A 5 21/32 in143.7 mm N/A 53/64 in21 mm N/A 9/16 in14 mm N/A 1 13/32 in36 mm
SBFL 208 25 N/A 1 9/16 in N/A 6 7/8 in175 mm N/A 5 21/32 in143.7 mm N/A 53/64 in21 mm N/A 9/16 in14 mm N/A 1 13/32 in36 mm
SBFL 208 40 MM N/A 40 mm N/A 6 7/8 in175 mm N/A 5 21/32 in143.7 mm N/A 53/64 in21 mm N/A 9/16 in14 mm N/A 1 13/32 in36 mm
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1