d - Shaft Dia. |
N/A 40 mm |
A - Dimension |
N/A 6 7/8 in175 mm |
E - Dimension |
N/A 5 21/32 in143.7 mm |
I - Dimension |
N/A 53/64 in21 mm |
G - Dimension |
N/A 9/16 in14 mm |
L - Dimension |
N/A 1 13/32 in36 mm |
S - Dimension |
N/A 33/64 in13 mm |
B - Dimension |
N/A 3 15/16 in100 mm |
Z - Dimension |
N/A 1 13/16 in46 mm |
Bi - Dimension |
N/A 1.3386 in34 mm |
N - Dimension |
N/A 0.3543 in9 mm |
M - Dimension |
N/A 0.9843 in25 mm |
Bolt Used |
N/A 7/16 in |
Bearing No. |
N/A SB 208G |
Housing No. |
N/A FL 208 |
Weight |
N/A 3.4 lb |
Seal Type |
N/A K-Type |