d - Shaft Dia. |
N/A 1.125 in |
A - Dimension |
N/A 5 13/16 in148 mm |
E - Dimension |
N/A 4 19/32 in116.7 mm |
I - Dimension |
N/A 45/64 in18 mm |
G - Dimension |
N/A 0.5 in13 mm |
L - Dimension |
N/A 1 7/32 in31 mm |
S - Dimension |
N/A 15/32 in11.9 mm |
B - Dimension |
N/A 3 5/32 in80 mm |
Z - Dimension |
N/A 1 9/16 in39.7 mm |
Bi - Dimension |
N/A 1.1811 in30 mm |
N - Dimension |
N/A 0.3150 in8 mm |
M - Dimension |
N/A 0.8661 in22 mm |
Bolt Used |
N/A 3/8 in |
Bearing No. |
N/A SB 206-18G |
Housing No. |
N/A FL 206 |
Weight |
N/A 2.1 lb |
Seal Type |
N/A K-Type |