d - Shaft Dia. |
N/A 1.4375 in |
A - Dimension |
N/A 6 11/32 in161 mm |
E - Dimension |
N/A 5 1/8 in130.2 mm |
I - Dimension |
N/A 3/4 in19 mm |
G - Dimension |
N/A 9/16 in14 mm |
L - Dimension |
N/A 1 11/32 in34 mm |
S - Dimension |
N/A 33/64 in13 mm |
B - Dimension |
N/A 3 17/32 in90 mm |
Z - Dimension |
N/A 1 43/64 in42.5 mm |
Bi - Dimension |
N/A 1.2598 in32 mm |
N - Dimension |
N/A 0.3346 in8.5 mm |
M - Dimension |
N/A 0.9252 in23.5 mm |
Bolt Used |
N/A 7/16 in |
Bearing No. |
N/A SB 207-23G |
Housing No. |
N/A FL 207 |
Weight |
N/A 2.8 lb |
Seal Type |
N/A K-Type |