COMPANY HEADER
Terms
Request Information
Set screw type.
  • Cast iron housing
  • Narow inner race bearing
  • K-type seals
Unit of Measure

d - Shaft Dia.

20 mm

A - Dimension

4 7/16 in113 mm

E - Dimension

3 17/32 in89.7 mm

I - Dimension

19/32 in15 mm

G - Dimension

7/16 in11 mm

L - Dimension

1 in25 mm

S - Dimension

25/64 in10 mm

B - Dimension

2 3/8 in60 mm

Z - Dimension

1 19/64 in32.9 mm

Bi - Dimension

0.9843 in25 mm

N - Dimension

0.2756 in7 mm

M - Dimension

0.7087 in18 mm

Bolt Used

5/16 in

Bearing No.

SB 204G

Housing No.

FL 204

Weight

1 lb

Seal Type

K-Type