d - Shaft Dia. |
N/A 12 mm |
A - Dimension |
N/A 4 13/32 in112 mm |
E - Dimension |
N/A 3 in76.2 mm |
I - Dimension |
N/A 43/64 in17 mm |
G - Dimension |
N/A 7/16 in11 mm |
L - Dimension |
N/A 31/32 in25 mm |
S - Dimension |
N/A 25/64 in10 mm |
B - Dimension |
N/A 2 3/8 in60 mm |
Z - Dimension |
N/A 1 19/64 in32.9 mm |
Bi - Dimension |
N/A 0.8661 in22 mm |
N - Dimension |
N/A 0.2362 in6 mm |
M - Dimension |
N/A 0.6299 in16 mm |
Bolt Used |
N/A 5/16 in |
Bearing No. |
N/A SB 201G |
Housing No. |
N/A FT 203 |
Weight |
N/A 0.9 lb |
Seal Type |
N/A K-Type |