COMPANY HEADER
Terms
  • Cast iron housing
  • K-type seals
  • Narow inner race bearing
  • Metric sizes available
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1 

Item #

d - Shaft Dia.

A - Dimension

E - Dimension

I - Dimension

G - Dimension

T - Dimension

N/A 0.5 in N/A 3 3/16 in81 mm N/A 2.50 in63.5 mm N/A 19/64 in7.4 mm N/A 37/64 in14.7 mm N/A 9/32 in7.1 mm
N/A 0.625 in N/A 3 3/16 in81 mm N/A 2.50 in63.5 mm N/A 19/64 in7.4 mm N/A 37/64 in14.7 mm N/A 9/32 in7.1 mm
N/A 0.75 in N/A 3 9/16 in90.5 mm N/A 2 13/16 in71.5 mm N/A 11/32 in8.6 mm N/A 43/64 in17.1 mm N/A 11/32 in8.7 mm
N/A 0.875 in N/A 3 3/4 in95 mm N/A 3 in76.2 mm N/A 3/8 in9.5 mm N/A 11/16 in17.5 mm N/A 11/32 in8.7 mm
N/A 1 in N/A 3 3/4 in95 mm N/A 3 in76.2 mm N/A 3/8 in9.5 mm N/A 11/16 in17.5 mm N/A 11/32 in8.7 mm
N/A 1.125 in N/A 4 7/16 in113 mm N/A 3 9/16 in90.5 mm N/A 13/32 in10.3 mm N/A 13/16 in20.6 mm N/A 13/32 in10.3 mm
N/A 1.1875 in N/A 4 7/16 in113 mm N/A 3 9/16 in90.5 mm N/A 13/32 in10.3 mm N/A 13/16 in20.6 mm N/A 13/32 in10.3 mm
N/A 1.25 in N/A 4 7/16 in113 mm N/A 3 9/16 in90.5 mm N/A 13/32 in10.3 mm N/A 13/16 in20.6 mm N/A 13/32 in10.3 mm
N/A 1.25 in N/A 4 15/16 in125.4 mm N/A 3 15/16 in100 mm N/A 7/16 in11.1 mm N/A 7/8 in22.2 mm N/A 7/16 in11.1 mm
N/A 1.375 in N/A 4 15/16 in125.4 mm N/A 3 15/16 in100 mm N/A 7/16 in11.1 mm N/A 7/8 in22.2 mm N/A 7/16 in11.1 mm
N/A 1.4375 in N/A 4 15/16 in125.4 mm N/A 3 15/16 in100 mm N/A 7/16 in11.1 mm N/A 7/8 in22.2 mm N/A 7/16 in11.1 mm
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1