d - Shaft Dia. |
N/A 0.75 in |
A - Dimension |
N/A 3 9/16 in90.5 mm |
E - Dimension |
N/A 2 13/16 in71.5 mm |
I - Dimension |
N/A 11/32 in8.6 mm |
G - Dimension |
N/A 43/64 in17.1 mm |
T - Dimension |
N/A 11/32 in8.7 mm |
S - Dimension |
N/A 11/32 in8.7 mm |
B - Dimension |
N/A 2 5/8 in66.7 mm |
Z - Dimension |
N/A 1 17/64 in32.1 mm |
Bi - Dimension |
N/A 1.2205 in31 mm |
N - Dimension |
N/A 0.2953 in7.5 mm |
K - Dimension |
N/A 1.3110 in33.3 mm |
Bolt Used |
N/A 5/16 in |
Bearing No. |
N/A SA 204-12G |
Housing No. |
N/A MS 204G |
Weight |
N/A 0.9 lb |
Seal Type |
N/A K-Type |