d - Shaft Dia. |
N/A 0.875 in |
A - Dimension |
N/A 3 3/4 in95 mm |
E - Dimension |
N/A 3 in76.2 mm |
I - Dimension |
N/A 3/8 in9.5 mm |
G - Dimension |
N/A 11/16 in17.5 mm |
T - Dimension |
N/A 11/32 in8.7 mm |
S - Dimension |
N/A 11/32 in8.7 mm |
B - Dimension |
N/A 2 61/64 in75 mm |
Z - Dimension |
N/A 1 19/64 in33 mm |
Bi - Dimension |
N/A 1.2205 in31 mm |
N - Dimension |
N/A 0.2953 in7.5 mm |
K - Dimension |
N/A 1.5000 in38.1 mm |
Bolt Used |
N/A 5/16 in |
Bearing No. |
N/A SA 205-14G |
Housing No. |
N/A MS 205G |
Weight |
N/A 1.1 lb |
Seal Type |
N/A K-Type |