d - Shaft Dia. |
N/A 0.625 in |
A - Dimension |
N/A 3 3/16 in81 mm |
E - Dimension |
N/A 2.50 in63.5 mm |
I - Dimension |
N/A 19/64 in7.4 mm |
G - Dimension |
N/A 37/64 in14.7 mm |
T - Dimension |
N/A 9/32 in7.1 mm |
S - Dimension |
N/A 9/32 in7.1 mm |
B - Dimension |
N/A 2 5/16 in58.7 mm |
Z - Dimension |
N/A 1 3/16 in30 mm |
Bi - Dimension |
N/A 1.1260 in28.6 mm |
N - Dimension |
N/A 0.2559 in6.5 mm |
K - Dimension |
N/A 1.1260 in28.6 mm |
Bolt Used |
N/A 1/4 in |
Bearing No. |
N/A SA 202-10G |
Housing No. |
N/A MS 203G |
Weight |
N/A 0.7 lb |
Seal Type |
N/A K-Type |