d - Shaft Dia. |
N/A 1.4375 in |
A - Dimension |
N/A 4 15/16 in125.4 mm |
E - Dimension |
N/A 3 15/16 in100 mm |
I - Dimension |
N/A 7/16 in11.1 mm |
G - Dimension |
N/A 7/8 in22.2 mm |
T - Dimension |
N/A 7/16 in11.1 mm |
S - Dimension |
N/A 13/32 in10.3 mm |
B - Dimension |
N/A 3 11/16 in93.7 mm |
Z - Dimension |
N/A 1 19/32 in40.5 mm |
Bi - Dimension |
N/A 1.5315 in38.9 mm |
N - Dimension |
N/A 0.3740 in9.5 mm |
K - Dimension |
N/A 2.1890 in55.6 mm |
Bolt Used |
N/A 3/8 in |
Bearing No. |
N/A SA 207-23G |
Housing No. |
N/A MS 207G |
Weight |
N/A 2.3 lb |
Seal Type |
N/A K-Type |