d - Shaft Dia. |
N/A 1.125 in |
A - Dimension |
N/A 4 7/16 in113 mm |
E - Dimension |
N/A 3 9/16 in90.5 mm |
I - Dimension |
N/A 13/32 in10.3 mm |
G - Dimension |
N/A 13/16 in20.6 mm |
T - Dimension |
N/A 13/32 in10.3 mm |
S - Dimension |
N/A 13/32 in10.3 mm |
B - Dimension |
N/A 3 5/16 in84.1 mm |
Z - Dimension |
N/A 1 29/64 in37 mm |
Bi - Dimension |
N/A 1.4055 in35.7 mm |
N - Dimension |
N/A 0.3543 in9 mm |
K - Dimension |
N/A 1.7520 in44.5 mm |
Bolt Used |
N/A 3/8 in |
Bearing No. |
N/A SA 206-18G |
Housing No. |
N/A MS 206G |
Weight |
N/A 1.8 lb |
Seal Type |
N/A K-Type |