Item # |
O - Dimension |
G - Dimension |
P - Dimension |
Q - Dimension |
S - Dimension |
B - Dimension |
|---|---|---|---|---|---|---|
| T 204 | O - Dimension N/A 5/8 in16 mm | G - Dimension N/A 13/32 in10 mm | P - Dimension N/A 2 in51 mm | Q - Dimension N/A 1 1/4 in32 mm | S - Dimension N/A 3/4 in19 mm | B - Dimension N/A 2 in51 mm |
| T 205 | O - Dimension N/A 5/8 in16 mm | G - Dimension N/A 13/32 in10 mm | P - Dimension N/A 2 in51 mm | Q - Dimension N/A 1 1/4 in32 mm | S - Dimension N/A 3/4 in19 mm | B - Dimension N/A 2 in51 mm |
| T 206 | O - Dimension N/A 5/8 in16 mm | G - Dimension N/A 13/32 in10 mm | P - Dimension N/A 2 7/32 in56 mm | Q - Dimension N/A 1 15/32 in37 mm | S - Dimension N/A 55/64 in22 mm | B - Dimension N/A 2 1/4 in57 mm |
| T 207 | O - Dimension N/A 5/8 in16 mm | G - Dimension N/A 1/2 in13 mm | P - Dimension N/A 2 17/32 in64 mm | Q - Dimension N/A 1 15/32 in37 mm | S - Dimension N/A 55/64 in22 mm | B - Dimension N/A 2 17/32 in64 mm |
| T 208 | O - Dimension N/A 3/4 in19 mm | G - Dimension N/A 5/8 in16 mm | P - Dimension N/A 3 9/32 in83 mm | Q - Dimension N/A 1 15/16 in49 mm | S - Dimension N/A 1 9/64 in29 mm | B - Dimension N/A 3 9/32 in83 mm |
| T 209 | O - Dimension N/A 3/4 in19 mm | G - Dimension N/A 5/8 in16 mm | P - Dimension N/A 3 9/32 in83 mm | Q - Dimension N/A 1 15/16 in49 mm | S - Dimension N/A 1 9/64 in29 mm | B - Dimension N/A 3 9/32 in83 mm |
| T 211 | O - Dimension N/A 1 in25 mm | G - Dimension N/A 3/4 in19 mm | P - Dimension N/A 4 1/32 in102 mm | Q - Dimension N/A 2 17/32 in64 mm | S - Dimension N/A 1 3/8 in35 mm | B - Dimension N/A 3 3/4 in95 mm |
| T 212 | O - Dimension N/A 1 1/4 in32 mm | G - Dimension N/A 3/4 in19 mm | P - Dimension N/A 4 1/32 in102 mm | Q - Dimension N/A 2 17/32 in64 mm | S - Dimension N/A 1 3/8 in35 mm | B - Dimension N/A 4 1/32 in102 mm |
| T 213 | O - Dimension N/A 1 1/4 in32 mm | G - Dimension N/A 13/16 in21 mm | P - Dimension N/A 4 3/8 in111 mm | Q - Dimension N/A 2 3/4 in70 mm | S - Dimension N/A 1 39/64 in41 mm | B - Dimension N/A 4 3/4 in121 mm |
| T 214 | O - Dimension N/A 1 1/4 in32 mm | G - Dimension N/A 13/16 in21 mm | P - Dimension N/A 4 3/8 in111 mm | Q - Dimension N/A 2 3/4 in70 mm | S - Dimension N/A 1 39/64 in41 mm | B - Dimension N/A 4 3/4 in121 mm |
| T 215 | O - Dimension N/A 1 1/4 in32 mm | G - Dimension N/A 13/16 in21 mm | P - Dimension N/A 4 3/8 in111 mm | Q - Dimension N/A 2 3/4 in70 mm | S - Dimension N/A 1 39/64 in41 mm | B - Dimension N/A 4 3/4 in121 mm |