O - Dimension | 
                                                                        N/A 1 1/4 in32 mm | 
                                                                                G - Dimension | 
                                                                        N/A 3/4 in19 mm | 
                                                                                P - Dimension | 
                                                                        N/A 4 1/32 in102 mm | 
                                                                                Q - Dimension | 
                                                                        N/A 2 17/32 in64 mm | 
                                                                                S - Dimension | 
                                                                        N/A 1 3/8 in35 mm | 
                                                                                B - Dimension | 
                                                                        N/A 4 1/32 in102 mm | 
                                                                                k - Dimension | 
                                                                        N/A 1 1/16 in27 mm | 
                                                                                E - Dimension | 
                                                                        N/A 5 1/8 in130.2 mm | 
                                                                                A - Dimension | 
                                                                        N/A 5.75 in146 mm | 
                                                                                W - Dimension | 
                                                                        N/A 7 5/8 in194 mm | 
                                                                                J - Dimension | 
                                                                        N/A 2 17/32 in64 mm | 
                                                                                L - Dimension | 
                                                                        N/A 1 21/32 in42 mm | 
                                                                                R - Dimension | 
                                                                        N/A 2 15/16 in75 mm | 
                                                                                H - Dimension | 
                                                                        N/A 4 11/16 in119 mm |