O - Dimension | 
                                                                        N/A 1 1/4 in32 mm | 
                                                                                G - Dimension | 
                                                                        N/A 13/16 in21 mm | 
                                                                                P - Dimension | 
                                                                        N/A 4 3/8 in111 mm | 
                                                                                Q - Dimension | 
                                                                        N/A 2 3/4 in70 mm | 
                                                                                S - Dimension | 
                                                                        N/A 1 39/64 in41 mm | 
                                                                                B - Dimension | 
                                                                        N/A 4 3/4 in121 mm | 
                                                                                k - Dimension | 
                                                                        N/A 1 1/16 in27 mm | 
                                                                                E - Dimension | 
                                                                        N/A 5 15/16 in150.8 mm | 
                                                                                A - Dimension | 
                                                                        N/A 6 9/16 in167 mm | 
                                                                                W - Dimension | 
                                                                        N/A 9 1/8 in232 mm | 
                                                                                J - Dimension | 
                                                                        N/A 2 3/4 in70 mm | 
                                                                                L - Dimension | 
                                                                        N/A 1 7/8 in48 mm | 
                                                                                R - Dimension | 
                                                                        N/A 3 5/8 in92 mm | 
                                                                                H - Dimension | 
                                                                        N/A 5 1/2 in140 mm |