O - Dimension | 
                                                                        N/A 3/4 in19 mm | 
                                                                                G - Dimension | 
                                                                        N/A 5/8 in16 mm | 
                                                                                P - Dimension | 
                                                                        N/A 3 9/32 in83 mm | 
                                                                                Q - Dimension | 
                                                                        N/A 1 15/16 in49 mm | 
                                                                                S - Dimension | 
                                                                        N/A 1 9/64 in29 mm | 
                                                                                B - Dimension | 
                                                                        N/A 3 9/32 in83 mm | 
                                                                                k - Dimension | 
                                                                        N/A 11/16 in17.5 mm | 
                                                                                E - Dimension | 
                                                                        N/A 4 in101.6 mm | 
                                                                                A - Dimension | 
                                                                        N/A 4 19/32 in117 mm | 
                                                                                W - Dimension | 
                                                                        N/A 5 21/32 in144 mm | 
                                                                                J - Dimension | 
                                                                        N/A 1 15/16 in49 mm | 
                                                                                L - Dimension | 
                                                                        N/A 1 3/8 in35 mm | 
                                                                                R - Dimension | 
                                                                        N/A 2 1/4 in57 mm | 
                                                                                H - Dimension | 
                                                                        N/A 3 7/16 in87 mm |