O - Dimension |
N/A 5/8 in16 mm |
G - Dimension |
N/A 13/32 in10 mm |
P - Dimension |
N/A 2 in51 mm |
Q - Dimension |
N/A 1 1/4 in32 mm |
S - Dimension |
N/A 3/4 in19 mm |
B - Dimension |
N/A 2 in51 mm |
k - Dimension |
N/A 17/32 in13.5 mm |
E - Dimension |
N/A 3 in76.2 mm |
A - Dimension |
N/A 3.5 in89 mm |
W - Dimension |
N/A 3 11/16 in94 mm |
J - Dimension |
N/A 1 1/4 in32 mm |
L - Dimension |
N/A 13/16 in21 mm |
R - Dimension |
N/A 1 5/16 in33 mm |
H - Dimension |
N/A 2 13/32 in61 mm |